DLPU057A March 2018 – April 2022
This command is used to set the Piccolo IIC Master Clock Rate.
Byte | Description |
1 | Command Byte (F8h) |
2 | Length (01h) |
3 | Clock Rate (See below) |
4 | Checksum (Sum of bytes 1 to 3) |
msb | Byte 3 | lsb |
Reserved | b0 |
b0 - | IIC Clock Rate 0 – 400 kHz 1 – 100 kHz |