DLPU057A March 2018 – April 2022
This is the data response for a valid request to read the temperature compensation settings.
Byte | Description |
1 | Response Byte (01h) |
2 | Length (04h) |
3 | Function Enable : See Figure 23 |
4 | Frequency – 1 Hz |
5 | Custom Temperature |
6 | Active Temperature : See below |
7 | Checksum (Sum of bytes 1 to 6) |
Active Temperature is the temperature at which the Temperature Compensation algorithm runs when enabled.
Active temperature is formatted the same manner as Custom Temperature.
msb | Byte 5: Active Temperature | lsb | ||||||
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 | |
Active Temperature |
b(7:0) - | Active Temperature The value returned is offset by 100 degree Celsius Eg: 100 means 0°C 65 means –35°C etc |