DLPU057A March 2018 – April 2022 DLP3030-Q1
This command is used to set the Blue LED PWM Level. This command can be used only in calibration mode (see Section 3.34 to enable calibration mode).
Byte | Description |
1 | Command Byte (CEh) |
2 | Length (02h) |
3 | Blue LED PWM (lsb) |
4 | Blue LED PWM (msb) |
5 | Checksum (Sum of bytes 1 to 4) |