DLPU062B March 2018 – January 2024 DLPC3437
Table 3-71 describes the write parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7-2 | R | Reserved |
1-0 | W | Input source 0h = TPG 1h = External Parallel Video 2h = FPD-Link or LVDS 3h = Reserved |