DLPU062B March 2018 – January 2024 DLPC3437
Table 3-140 describes the command read parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | DMD I/F training data selection (see below) |
MSB | Byte 1 – DMD I/F Data Selection | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7-5 | R | Reserved |
4 | R | Training data selection 0h = High/Low/Selected 1h = Full profile |
3-0 | R | Controller pin pair selection 0h = A 1h = B 2h = C 3h = D 4h = E 5h = F 6h = G 7h = H 8h - Fh = Reserved |
This command returns the DMD I/F training data specified for the controller pin pair specified.