DLPU062B March 2018 – January 2024 DLPC3437
Table 3-80 describes the write parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Latency (LSByte) |
Byte 2 | Latency |
Byte 3 | Latency (MSByte) |
Byte 4 | See below |
Valid latency input values range from 000h to 3FFh, with a step size of 133.333ns. This yields a minimum latency of 0ns and a maximum latency of 34952312.619ns.
MSB | Byte 4 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7:1 | R | Reserved |
0 | W | Manual Latency Enable 0h = Manual Latency disabled – Latency value stored in the sequence header is used. 1h = Latency value provided in Bytes 1-3 is used. |