DLPU062B March 2018 – January 2024 DLPC3437
Table 3-30 describes the return parameters.
msb | Byte 1 | lsb | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7) | Reserved |
b(6) | Polarity of 3-D Reference (External Only)
|
b(5) | Frame Dominance
|
b(4:2) | Reserved |
b(1) | Source of 3-D Reference
|
b(0) | 3-D Mode Control
|
The system automatically enables and disables 3-D operation. Bit(0) will indicate the state of 2-D/3-D operation.