DLPU066A March   2018  – April 2022

 

  1. 1Calibration Purpose
    1. 1.1 Calibration Purpose
    2. 1.2 Goal of Calibration
  2. 2Calibration Software and Tools
    1. 2.1 Calibration Software and Tools
  3. 3Calibration Setup
    1. 3.1 Calibration Setup
  4. 4Calibration Overview and Theory
    1. 4.1 Goal of Calibration
    2. 4.2 Calibration Background
      1. 4.2.1 Calibration File Parameters
      2. 4.2.2 Coarse Adjustment Parameter Combinations
    3. 4.3 Calibration Process
      1. 4.3.1 Calibration Pre-work: Coarse Combination Determination
      2. 4.3.2 Temperature Charaterization
      3. 4.3.3 Production PGU Calibration
  5. 5Calibration Pre-work
    1. 5.1 Pre-work Overview
    2. 5.2 Coarse Combination Determination
    3. 5.3 Strategically Adjusting Coarse Combination Parameters
      1. 5.3.1 LDC Index
      2. 5.3.2 Optical Sensor Feedback Gain
      3. 5.3.3 Current Limit
    4. 5.4 Coarse Combination Strategies
  6. 6Calibration Procedure
    1. 6.1 Calibration Procedure Overview
    2. 6.2 Calibration Sweep Setup and Coarse Combinations
    3. 6.3 Temperature Characterization
    4. 6.4 Production PGU Calibration
    5. 6.5 Generating a Calibration File
  7. 7Revision History

Pre-work Overview

Calibration pre-work consists of determining the coarse combinations a system will use, and entering the combinations in the ACP calibration project, as in Figure 5-1. This serves as the outline for the automatically generated calibration file and is a starting point for the calibration procedure. Proper coarse combination determination will improve system calibration and ensure system performance.

GUID-BD5333EB-4AFA-4027-BDA6-6221EC600C1B-low.pngFigure 5-1 Populating coarse combination lists