DLPU072C June 2018 – January 2024 DLPC3434
Table 3-60 describes the return parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7-4 | R | Reserved |
3 | R | VSync Polarity 0h = Active Low 1h = Active High |
2 | R | HSync Polarity 0h = Active Low 1h = Active High |
1 | R | IValid Polarity 0h = Active Low 1h = Active High |
0 | R | Pixel Clock Sampling Edge 0h = Falling Edge 1h = Rising Edge |