DLPU072C June 2018 – January 2024 DLPC3434
Table 3-94 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | See Table 3-95 |
Byte 2 | Optical throw ratio (LSByte) |
Byte 3 | Optical throw ratio (MSByte) |
Byte 4 | Optical DMD offset (LSByte) |
Byte 5 | Optical DMD offset (MSByte) |
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7:1) | Reserved |
b(0) | Keystone correction enable:
|