DLPU072C June 2018 – January 2024 DLPC3434
Table 3-97 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Number of Segments (Range is 2 to 255) |
This command is associated with the default voice coil or the one most recently selected via the Write Actuator Configuration Select (A2h) command.