DLPU072C June 2018 – January 2024 DLPC3434
The DLPC3434 employs a boot ROM and associated boot software. This resident boot code consists of the minimum code necessary to load the software from flash to internal RAM for execution. For most DLPC3434 product configurations, an external flash device can store the main application code, along with the other configuration and operational data required by the system for normal operation.