DLPU072C June 2018 – January 2024 DLPC3434
Table 3-63 describes the return parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7-2 | R | Reserved |
1 | R | Display Mode 0h = Non-XPR Mode 1h = XPR Mode |
0 | R | FPGA Keying Status 0h = Failed 1h = Passed |