DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
Table 3-43 describes the write parameters.
MSB | Byte 2 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7-4 | R |
Reserved |
3 | W |
Chroma Channel Swap 0h = CbCr 1h = CrCb |
2-0 | R |
Reserved |