DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
Table 3-98 describes the write parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Number of Segments (Range is 2 to 255) |
This command is applied to the default voice coil or the one most recently selected via the Write Actuator Configuration Select command.
The command is programmed when transmitted and therefore applies to any waveform programmed until this command is sent again.