DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
Table 3-108 describes the write parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7-1 | R |
Reserved |
0 | W |
Enable Fixed Output 0h = Disable Fixed Output (means switch to auto output mode) 1h = Enable Fixed Output (Fixed output state is defined in flash) |