DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
Table 3-76 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Manual Actuator Offset (LSByte) |
Byte 2 | Manual Actuator Offset (MSByte) |
Byte 3 | Reserved |
Byte 4 | See Below |
MSB | Byte 4 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7-1 | R |
Reserved |
0 | W |
Auto DC Offset Enable 0h = Auto DC offset disabled 1h = Auto DC offset enabled |
This Actuator Manual Offset is presented in 16-bit signed 9.7 format (01h = 00.0078130)
Valid values of Actuator Manual Offset range from -256 to 256.