DLPU081B January 2019 – January 2024 DLPC3479
Parameter Bytes | Description | |
---|---|---|
Byte 1 | Trigger Configuration | |
Byte 2 | Delay (in µs) | LSByte |
Byte 3 | Delay (in µs) | |
Byte 4 | Delay (in µs) | |
Byte 5 | Delay (in µs) | MSByte |
Byte 1 | Trigger Configuration | |
---|---|---|
b(7:3) | Reserved | |
b(2) | Trigger Inversion | |
'0': Not Inverted | ||
'1': Inverted | ||
b(1) | Trigger Enable | |
'0': Disable | ||
'1': Enable | ||
b(0) | Trigger Select | |
'0': Trigger Out 1 | ||
'1': Trigger Out 2 |
Default: Flash settings defined