DLPU081B January 2019 – January 2024 DLPC3479
Table 3-36 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Look Number. See the following notes. |
Byte 2 | Sequence number. See the following notes. |
Byte 3 | Current Sequence Frame Rate (LSB). See the following notes. |
Byte 4 | Current Sequence Frame Rate. |
Byte 5 | Current Sequence Frame Rate. |
Byte 6 | Current Sequence Frame Rate (MSB). |
MSB | Byte 1 and 2 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7-0 | R | Look number |
Bit | Type | Description |
---|---|---|
7-0 | R | Sequence number |
Looks are specified by an enumerated value (such as 0, 1, 2, 3).
Sequences are specified by an enumerated value (such as 0, 1, 2, 3). The value returned by this command is the sequence currently selected by the Look algorithm when the command is received.
The current sequence frame rate is returned as a count specified in units of 66.67ns. This is based on the internal 15MHz clock used to time between input frame syncs. The frame rate is specified in this manner to enable the software to make quick and simple comparisons to the frame count. Either the controller software or the user can make sequence frame rate and duty cycle selections.