DLPU081B January   2019  – January 2024 DLPC3479

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 System Overview
    2. 1.2 Software Overview
      1. 1.2.1 I2C Overview
      2. 1.2.2 I2C Transactions
      3. 1.2.3 Data Flow Control
    3. 1.3 Related Documentation
  5. 2System Initialization
    1. 2.1 Boot ROM
    2. 2.2 Device Startup
  6. 3I2C Commands
    1. 3.1 General Operation Commands
      1. 3.1.1  Write Operating Mode Select (05h)
        1. 3.1.1.1 Write Parameters
      2. 3.1.2  Read Operating Mode Select (06h)
        1. 3.1.2.1 Read Parameters
        2. 3.1.2.2 Return Parameters
      3. 3.1.3  Write External Video Source Format Select (07h)
        1. 3.1.3.1 Write Parameters
      4. 3.1.4  Read External Video Source Format Select (08h)
        1. 3.1.4.1 Read Parameters
        2. 3.1.4.2 Return Parameters
      5. 3.1.5  Write External Video Chroma Processing Select (09h)
        1. 3.1.5.1 Write Parameters
      6. 3.1.6  Read External Video Chroma Processing Select (0Ah)
        1. 3.1.6.1 Read Parameters
        2. 3.1.6.2 Return Parameters
      7. 3.1.7  Write Test Pattern Select (0Bh)
        1. 3.1.7.1 Write Parameters
      8. 3.1.8  Read Test Pattern Select (0Ch)
        1. 3.1.8.1 Read Parameters
        2. 3.1.8.2 Return Parameters
      9. 3.1.9  Write Splash Screen Select (0Dh)
        1. 3.1.9.1 Write Parameters
      10. 3.1.10 Read Splash Screen Select (0Eh)
        1. 3.1.10.1 Read Parameters
        2. 3.1.10.2 Return Parameters
      11. 3.1.11 Read Splash Screen Header (0Fh)
        1. 3.1.11.1 Read Parameters
        2. 3.1.11.2 Return Parameters
      12. 3.1.12 Write Display Size (12h)
        1. 3.1.12.1 Write Parameters
      13. 3.1.13 Read Display Size (13h)
        1. 3.1.13.1 Read Parameters
        2. 3.1.13.2 Return Parameters
      14. 3.1.14 Write Display Image Orientation (14h)
        1. 3.1.14.1 Write Parameters
      15. 3.1.15 Read Display Image Orientation (15h)
        1. 3.1.15.1 Read Parameters
        2. 3.1.15.2 Return Parameters
      16. 3.1.16 Write Display Image Curtain (16h)
        1. 3.1.16.1 Write Parameters
      17. 3.1.17 Read Display Image Curtain (17h)
        1. 3.1.17.1 Read Parameters
        2. 3.1.17.2 Return Parameters
      18. 3.1.18 Write Image Freeze (1Ah)
        1. 3.1.18.1 Write Parameters
        2. 3.1.18.2 Use of Image Freeze to Reduce On-Screen Artifacts
      19. 3.1.19 Read Image Freeze (1Bh)
        1. 3.1.19.1 Read Parameters
        2. 3.1.19.2 Return Parameters
      20. 3.1.20 Write 3-D Control (20h)
        1. 3.1.20.1 Write Parameters
      21. 3.1.21 Read 3-D Control (21h)
        1. 3.1.21.1 Read Parameters
        2. 3.1.21.2 Return Parameters
      22. 3.1.22 Write Look Select (22h)
        1. 3.1.22.1 Write Parameters
      23. 3.1.23 Read Look Select (23h)
        1. 3.1.23.1 Read Parameters
        2. 3.1.23.2 Return Parameters
      24. 3.1.24 Read Sequence Header Attributes (26h)
        1. 3.1.24.1 Read Parameters
        2. 3.1.24.2 Return Parameters
      25. 3.1.25 Write Degamma/CMT Select (27h)
        1. 3.1.25.1 Write Parameters
      26. 3.1.26 Read Degamma/CMT Select (28h)
        1. 3.1.26.1 Read Parameters
        2. 3.1.26.2 Return Parameters
      27. 3.1.27 Write CCA Select (29h)
        1. 3.1.27.1 Write Parameters
      28. 3.1.28 Read CCA Select (2Ah)
        1. 3.1.28.1 Read Parameters
        2. 3.1.28.2 Return Parameters
      29. 3.1.29 Read DMD Sequencer Sync Mode (2Ch)
        1. 3.1.29.1 Read Parameters
        2. 3.1.29.2 Return Parameters
      30. 3.1.30 Write Execute Flash Batch File (2Dh)
        1. 3.1.30.1 Write Parameters
      31. 3.1.31 Write Input Image Size (2Eh)
        1. 3.1.31.1 Write Parameters
      32. 3.1.32 Read Input Image Size (2Fh)
        1. 3.1.32.1 Read Parameters
        2. 3.1.32.2 Return Parameters
      33. 3.1.33 Write 3-D Reference (30h)
        1. 3.1.33.1 Write Parameters
      34. 3.1.34 Write Splash Screen Execute (35h)
        1. 3.1.34.1 Write Parameters
      35. 3.1.35 Write Parallel Data Mask Control (37h)
        1. 3.1.35.1 Write Parameters
      36. 3.1.36 Read Parallel Data Mask Control (38h)
        1. 3.1.36.1 Read Parameters
        2. 3.1.36.2 Return Parameters
      37. 3.1.37 Write Mirrors Lock Command (39h)
        1. 3.1.37.1 Write Parameters
      38. 3.1.38 Read Mirrors Lock Command (3Ah)
        1. 3.1.38.1 Read Parameters
        2. 3.1.38.2 Return Parameters
    2. 3.2 Illumination Control Commands
      1. 3.2.1  Write LED Output Control Method (50h)
        1. 3.2.1.1 Write Parameters
      2. 3.2.2  Read LED Output Control Method (51h)
        1. 3.2.2.1 Read Parameters
        2. 3.2.2.2 Return Parameters
      3. 3.2.3  Write RGB LED Enable (52h)
        1. 3.2.3.1 Write Parameters
      4. 3.2.4  Read RGB LED Enable (53h)
        1. 3.2.4.1 Read Parameters
        2. 3.2.4.2 Return Parameters
      5. 3.2.5  Write RGB LED Current (54h)
        1. 3.2.5.1 Write Parameters
      6. 3.2.6  Read RGB LED Current (55h)
        1. 3.2.6.1 Read Parameters
        2. 3.2.6.2 Return Parameters
      7. 3.2.7  Read CAIC LED Max Available Power (57h)
        1. 3.2.7.1 Read Parameters
        2. 3.2.7.2 Return Parameters
      8. 3.2.8  Write RGB LED Max Current (5Ch)
        1. 3.2.8.1 Write Parameters
      9. 3.2.9  Read RGB LED Max Current (5Dh)
        1. 3.2.9.1 Read Parameters
        2. 3.2.9.2 Return Parameters
      10. 3.2.10 Read CAIC RGB LED Current (5Fh)
        1. 3.2.10.1 Read Parameters
        2. 3.2.10.2 Return Parameters
    3. 3.3 Image Processing Control Commands
      1. 3.3.1 Write Local Area Brightness Boost Control (80h)
        1. 3.3.1.1 Write Parameters
      2. 3.3.2 Read Local Area Brightness Boost Control (81h)
        1. 3.3.2.1 Read Parameters
        2. 3.3.2.2 Return Parameters
      3. 3.3.3 Write CAIC Image Processing Control (84h)
        1. 3.3.3.1 Write Parameters
      4. 3.3.4 Read CAIC Image Processing Control (85h)
        1. 3.3.4.1 Read Parameters
        2. 3.3.4.2 Return Parameters
      5. 3.3.5 Write Color Coordinate Adjustment Control (86h)
        1. 3.3.5.1 Write Parameters
      6. 3.3.6 Read Color Coordinate Adjustment Control (87h)
        1. 3.3.6.1 Read Parameters
        2. 3.3.6.2 Return Parameters
    4. 3.4 Light Control Commands
      1. 3.4.1  Write Trigger In Configuration (90h)
        1. 3.4.1.1 Write Parameters (90h)
      2. 3.4.2  Read Trigger In Configuration (91h)
        1. 3.4.2.1 Read Parameters
        2. 3.4.2.2 Return Parameters
      3. 3.4.3  Write Trigger Out Configuration (92h)
        1. 3.4.3.1 Write Parameters (92h)
      4. 3.4.4  Read Trigger Out Configuration (93h)
        1. 3.4.4.1 Read Parameters
        2. 3.4.4.2 Return Parameters
      5. 3.4.5  Write Pattern Ready Configuration (94h)
        1. 3.4.5.1 Write Parameters
      6. 3.4.6  Read Pattern Ready Configuration (95h)
        1. 3.4.6.1 Read Parameters
        2. 3.4.6.2 Return Parameters
      7. 3.4.7  Write Pattern Configuration (96h)
        1. 3.4.7.1 Write Parameters
      8. 3.4.8  Read Pattern Configuration (97h)
        1. 3.4.8.1 Read Parameters
        2. 3.4.8.2 Return Parameters
      9. 3.4.9  Write Pattern Order Table Entry (98h)
        1. 3.4.9.1 Write Parameters (98h)
      10. 3.4.10 Read Pattern Order Table Entry (99h)
        1. 3.4.10.1 Read Parameters
        2. 3.4.10.2 Return Parameters
      11. 3.4.11 Read Light Control Sequence Version (9Bh)
        1. 3.4.11.1 Read Parameters
        2. 3.4.11.2 Return Parameters
      12. 3.4.12 Read Validate Exposure Time (9Dh)
        1. 3.4.12.1 Read Parameters
        2. 3.4.12.2 Return Parameters
      13. 3.4.13 Write Internal Pattern Control (9Eh)
        1. 3.4.13.1 Write Parameters
      14. 3.4.14 Read Internal Pattern Status (9Fh)
        1. 3.4.14.1 Read Parameters
        2. 3.4.14.2 Return Parameters
    5. 3.5 General Setup Commands
      1. 3.5.1 Write Border Color (B2h)
        1. 3.5.1.1 Write Parameters
      2. 3.5.2 Read Border Color (B3h)
        1. 3.5.2.1 Read Parameters
        2. 3.5.2.2 Return Parameters
      3. 3.5.3 Write Parallel Interface Sync Polarity (B6h)
        1. 3.5.3.1 Write Parameters
      4. 3.5.4 Read Parallel Interface Sync Polarity (B7h)
        1. 3.5.4.1 Read Parameters
        2. 3.5.4.2 Return Parameters
      5. 3.5.5 Read Auto Framing Information (BAh)
        1. 3.5.5.1 Read Parameters
        2. 3.5.5.2 Return Parameters
    6. 3.6 Administrative Commands
      1. 3.6.1  Read Short Status (D0h)
        1. 3.6.1.1 Read Parameters
        2. 3.6.1.2 Return Parameters
      2. 3.6.2  Read System Status (D1h)
        1. 3.6.2.1 Read Parameters
        2. 3.6.2.2 Return Parameters
      3. 3.6.3  Read System Software Version (D2h)
        1. 3.6.3.1 Read Parameters
        2. 3.6.3.2 Return Parameters
      4. 3.6.4  Read Communication Status (D3h)
        1. 3.6.4.1 Read Parameters
        2. 3.6.4.2 Return Parameters
      5. 3.6.5  Read Controller Device ID (D4h)
        1. 3.6.5.1 Read Parameters
        2. 3.6.5.2 Return Parameters
      6. 3.6.6  Read DMD Device ID (D5h)
        1. 3.6.6.1 Read Parameters
        2. 3.6.6.2 Return Parameters
      7. 3.6.7  Read System Temperature (D6h)
        1. 3.6.7.1 Read Parameters
        2. 3.6.7.2 Return Parameters
      8. 3.6.8  Read Flash Build Version (D9h)
        1. 3.6.8.1 Read Parameters
        2. 3.6.8.2 Return Parameters
      9. 3.6.9  Write Flash Batch File Delay (DBh)
        1. 3.6.9.1 Write Parameters (DBh)
      10. 3.6.10 Read DMD I/F Training Data (DCh)
        1. 3.6.10.1 Read Parameters
        2. 3.6.10.2 Return Parameters
    7. 3.7 Flash Update Commands
      1. 3.7.1 Read Flash Update PreCheck (DDh)
        1. 3.7.1.1 Read Parameters
        2. 3.7.1.2 Return Parameters
      2. 3.7.2 Write Flash Data Type Select (DEh)
        1. 3.7.2.1 Write Parameters
      3. 3.7.3 Write Flash Data Length (DFh)
        1. 3.7.3.1 Write Parameters
      4. 3.7.4 Write Erase Flash Data (E0h)
        1. 3.7.4.1 Write Parameters
      5. 3.7.5 Write Flash Start (E1h)
        1. 3.7.5.1 Write Parameters
      6. 3.7.6 Write Flash Continue (E2h)
        1. 3.7.6.1 Write Parameters
      7. 3.7.7 Read Flash Start (E3h)
        1. 3.7.7.1 Read Parameters
        2. 3.7.7.2 Return Parameters
      8. 3.7.8 Read Flash Continue (E4h)
        1. 3.7.8.1 Read Parameters
        2. 3.7.8.2 Return Parameters
  7. 4Revision History

Write Parameters

Table 3-21 describes the write parameters.

Table 3-21 Write Parameters
Parameter BytesDescription
Byte 1Pixels per line (LSByte)
Byte 2Pixels per line (MSByte)
Byte 3Lines per frame (LSByte)
Byte 4Lines per frame (MSByte)

Default: DMD resolution.

  1. This command specifies the size of the non-keystone corrected image to be output from the scaler function, which equals size of the active displayed image. Start pixel and Start line are default to 0.
  2. The parameter values are to be ‘1’ based. (that is, a value of 1280 pixels displays 1280 pixels per line).
  3. All sub-images (images smaller than the DMD display) can start on any active area of the DMD. There is no sub image rotation and keystone support. The subimage display range is

    Horizontal range: DMD width – Subimage Pixels per line

    Workable x coordinate is 0 to (DMD width – Subimage Pixels per line – 1)

    Vertical range: (DMD height – Subimage Lines per frame)

    Workable y coordinate is 0 to (DMD height – Subimage Lines per frame -1)

    Example: If the display subimage us 600x600 and DMD size is 1280 × 720.

    Horizontal range: 1280 – 600 = 680, the workable x coordinate is 0 to 679.

    Vertical range: 720-600 = 120, the workable y coordinate is 0 to 119.

  4. If the display size exceeds the resolution of the DMD, the controller issues an error (invalid command parameter value – communication status) and the command does not execute. Specifically, the controller compares the display size parameters to the DMD resolution in both rotation image orientations (non-rotated and rotated), and if the DMD resolution is exceeded in both of these orientations, the controller issues an error. Note that the system does not check for proper image orientation setup.

    DMD resolution = 854 × 480:

    • Example 1: Display size parameter = 480 × 854 (not an error)
    • Example 2: Display size parameter = 900 × 320 (error)
    • Example 3: Display size parameter = 500 × 600 (error)

  5. If the source and display parameter combinations exceed the capabilities of the scaler, the system tries to implement what is requested by the user, and a broken image may be displayed. The user must provide updated parameters to correct the image.