Parameter Byte |
---|
b(7:2) | Reserved |
| | |
b(1) | Polarity |
| | '0': Active Low |
| | '1': Active High |
| | |
b(0) | Enable |
| | '0': Disable |
| | '1': Enable |
Default: Flash settings defined
- Trigger In settings are only applied when the
user sends Write Operating Mode Select command with Internal Pattern
Streaming Mode selected.
- The controller retains and uses the Trigger In setting until next Write Trigger In Configuration command.
- The controller uses Trigger In Enable to indicate in which Internal Pattern Streaming mode the system operates:
- Enable: Trigger In Mode, the system waits for an external signal to initiate the next pattern in a sequence.
- Disable: Free Running Mode, the controller needs no external signal to display the next pattern in a sequence.