DLPU081B January 2019 – January 2024 DLPC3479
Parameter Bytes | Description | Byte Order |
---|---|---|
Byte 1 | Pattern Set Index | |
Byte 2 | Number of patterns to display | |
Byte 3 | Illumination Select | |
Byte 4 | Pattern Invert | LSWord LSByte |
Byte 5 | Pattern Invert | LSWord |
Byte 6 | Pattern Invert | LSWord |
Byte 7 | Pattern Invert | LSWord MSByte |
Byte 8 | Pattern Invert | MSWord LSByte |
Byte 9 | Pattern Invert | MSWord |
Byte 10 | Pattern Invert | MSWord |
Byte 11 | Pattern Invert | MSWord MSByte |
Byte 12 | Illumination Time (µs) | LSByte |
Byte 13 | Illumination Time (µs) | |
Byte 14 | Illumination Time (µs) | |
Byte 15 | Illumination Time (µs) | MSByte |
Byte 16 | Pre-illumination Dark Time (µs) | LSByte |
Byte 17 | Pre-illumination Dark Time (µs) | |
Byte 18 | Pre-illumination Dark Time (µs) | |
Byte 19 | Pre-illumination Dark Time (µs) | MSByte |
Byte 20 | Post-illumination Dark Time (µs) | LSByte |
Byte 21 | Post-illumination Dark Time (µs) | |
Byte 22 | Post-illumination Dark Time (µs) | |
Byte 23 | Post-illumination Dark Time (µs) | MSByte |
Byte 24 | Pattern Set Entry Index |
Refer to Write Pattern Order Table Entry (98h) command above for a description of the return parameters.