DLPU081B January 2019 – January 2024 DLPC3479
Table 3-105 describes the return parameters.
DMD Device ID | Device Description | |||
---|---|---|---|---|
Byte 1 (Identifier) | Byte 2 (Byte Count) | Byte 3 (ID-msbyte) | Byte 4 (ID-lsbyte) | Resolution and Type |
60h | 0Dh | 00h | 68h/73h | 0.47 1080P* (1920x1080, Sub-LVDS) |