DLPU081B January 2019 – January 2024 DLPC3479
This document details the software interface requirements for a DLPC3479 DLP® Light Controller based system. The DLPC3479 Pico™ Light Controllers support Display, 3D Light Control, and 3D printing applications with the use of several TRP DMD chips.
The chipset consists of the controller, the PMIC, and the DMD. The DMD and PMIC are controlled by the DLPC3479 controller. An example system is shown in Figure 1-1. The controller communicates with the outside world with I2C commands.