DLPU081B January   2019  – January 2024 DLPC3479

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 System Overview
    2. 1.2 Software Overview
      1. 1.2.1 I2C Overview
      2. 1.2.2 I2C Transactions
      3. 1.2.3 Data Flow Control
    3. 1.3 Related Documentation
  5. 2System Initialization
    1. 2.1 Boot ROM
    2. 2.2 Device Startup
  6. 3I2C Commands
    1. 3.1 General Operation Commands
      1. 3.1.1  Write Operating Mode Select (05h)
        1. 3.1.1.1 Write Parameters
      2. 3.1.2  Read Operating Mode Select (06h)
        1. 3.1.2.1 Read Parameters
        2. 3.1.2.2 Return Parameters
      3. 3.1.3  Write External Video Source Format Select (07h)
        1. 3.1.3.1 Write Parameters
      4. 3.1.4  Read External Video Source Format Select (08h)
        1. 3.1.4.1 Read Parameters
        2. 3.1.4.2 Return Parameters
      5. 3.1.5  Write External Video Chroma Processing Select (09h)
        1. 3.1.5.1 Write Parameters
      6. 3.1.6  Read External Video Chroma Processing Select (0Ah)
        1. 3.1.6.1 Read Parameters
        2. 3.1.6.2 Return Parameters
      7. 3.1.7  Write Test Pattern Select (0Bh)
        1. 3.1.7.1 Write Parameters
      8. 3.1.8  Read Test Pattern Select (0Ch)
        1. 3.1.8.1 Read Parameters
        2. 3.1.8.2 Return Parameters
      9. 3.1.9  Write Splash Screen Select (0Dh)
        1. 3.1.9.1 Write Parameters
      10. 3.1.10 Read Splash Screen Select (0Eh)
        1. 3.1.10.1 Read Parameters
        2. 3.1.10.2 Return Parameters
      11. 3.1.11 Read Splash Screen Header (0Fh)
        1. 3.1.11.1 Read Parameters
        2. 3.1.11.2 Return Parameters
      12. 3.1.12 Write Display Size (12h)
        1. 3.1.12.1 Write Parameters
      13. 3.1.13 Read Display Size (13h)
        1. 3.1.13.1 Read Parameters
        2. 3.1.13.2 Return Parameters
      14. 3.1.14 Write Display Image Orientation (14h)
        1. 3.1.14.1 Write Parameters
      15. 3.1.15 Read Display Image Orientation (15h)
        1. 3.1.15.1 Read Parameters
        2. 3.1.15.2 Return Parameters
      16. 3.1.16 Write Display Image Curtain (16h)
        1. 3.1.16.1 Write Parameters
      17. 3.1.17 Read Display Image Curtain (17h)
        1. 3.1.17.1 Read Parameters
        2. 3.1.17.2 Return Parameters
      18. 3.1.18 Write Image Freeze (1Ah)
        1. 3.1.18.1 Write Parameters
        2. 3.1.18.2 Use of Image Freeze to Reduce On-Screen Artifacts
      19. 3.1.19 Read Image Freeze (1Bh)
        1. 3.1.19.1 Read Parameters
        2. 3.1.19.2 Return Parameters
      20. 3.1.20 Write 3-D Control (20h)
        1. 3.1.20.1 Write Parameters
      21. 3.1.21 Read 3-D Control (21h)
        1. 3.1.21.1 Read Parameters
        2. 3.1.21.2 Return Parameters
      22. 3.1.22 Write Look Select (22h)
        1. 3.1.22.1 Write Parameters
      23. 3.1.23 Read Look Select (23h)
        1. 3.1.23.1 Read Parameters
        2. 3.1.23.2 Return Parameters
      24. 3.1.24 Read Sequence Header Attributes (26h)
        1. 3.1.24.1 Read Parameters
        2. 3.1.24.2 Return Parameters
      25. 3.1.25 Write Degamma/CMT Select (27h)
        1. 3.1.25.1 Write Parameters
      26. 3.1.26 Read Degamma/CMT Select (28h)
        1. 3.1.26.1 Read Parameters
        2. 3.1.26.2 Return Parameters
      27. 3.1.27 Write CCA Select (29h)
        1. 3.1.27.1 Write Parameters
      28. 3.1.28 Read CCA Select (2Ah)
        1. 3.1.28.1 Read Parameters
        2. 3.1.28.2 Return Parameters
      29. 3.1.29 Read DMD Sequencer Sync Mode (2Ch)
        1. 3.1.29.1 Read Parameters
        2. 3.1.29.2 Return Parameters
      30. 3.1.30 Write Execute Flash Batch File (2Dh)
        1. 3.1.30.1 Write Parameters
      31. 3.1.31 Write Input Image Size (2Eh)
        1. 3.1.31.1 Write Parameters
      32. 3.1.32 Read Input Image Size (2Fh)
        1. 3.1.32.1 Read Parameters
        2. 3.1.32.2 Return Parameters
      33. 3.1.33 Write 3-D Reference (30h)
        1. 3.1.33.1 Write Parameters
      34. 3.1.34 Write Splash Screen Execute (35h)
        1. 3.1.34.1 Write Parameters
      35. 3.1.35 Write Parallel Data Mask Control (37h)
        1. 3.1.35.1 Write Parameters
      36. 3.1.36 Read Parallel Data Mask Control (38h)
        1. 3.1.36.1 Read Parameters
        2. 3.1.36.2 Return Parameters
      37. 3.1.37 Write Mirrors Lock Command (39h)
        1. 3.1.37.1 Write Parameters
      38. 3.1.38 Read Mirrors Lock Command (3Ah)
        1. 3.1.38.1 Read Parameters
        2. 3.1.38.2 Return Parameters
    2. 3.2 Illumination Control Commands
      1. 3.2.1  Write LED Output Control Method (50h)
        1. 3.2.1.1 Write Parameters
      2. 3.2.2  Read LED Output Control Method (51h)
        1. 3.2.2.1 Read Parameters
        2. 3.2.2.2 Return Parameters
      3. 3.2.3  Write RGB LED Enable (52h)
        1. 3.2.3.1 Write Parameters
      4. 3.2.4  Read RGB LED Enable (53h)
        1. 3.2.4.1 Read Parameters
        2. 3.2.4.2 Return Parameters
      5. 3.2.5  Write RGB LED Current (54h)
        1. 3.2.5.1 Write Parameters
      6. 3.2.6  Read RGB LED Current (55h)
        1. 3.2.6.1 Read Parameters
        2. 3.2.6.2 Return Parameters
      7. 3.2.7  Read CAIC LED Max Available Power (57h)
        1. 3.2.7.1 Read Parameters
        2. 3.2.7.2 Return Parameters
      8. 3.2.8  Write RGB LED Max Current (5Ch)
        1. 3.2.8.1 Write Parameters
      9. 3.2.9  Read RGB LED Max Current (5Dh)
        1. 3.2.9.1 Read Parameters
        2. 3.2.9.2 Return Parameters
      10. 3.2.10 Read CAIC RGB LED Current (5Fh)
        1. 3.2.10.1 Read Parameters
        2. 3.2.10.2 Return Parameters
    3. 3.3 Image Processing Control Commands
      1. 3.3.1 Write Local Area Brightness Boost Control (80h)
        1. 3.3.1.1 Write Parameters
      2. 3.3.2 Read Local Area Brightness Boost Control (81h)
        1. 3.3.2.1 Read Parameters
        2. 3.3.2.2 Return Parameters
      3. 3.3.3 Write CAIC Image Processing Control (84h)
        1. 3.3.3.1 Write Parameters
      4. 3.3.4 Read CAIC Image Processing Control (85h)
        1. 3.3.4.1 Read Parameters
        2. 3.3.4.2 Return Parameters
      5. 3.3.5 Write Color Coordinate Adjustment Control (86h)
        1. 3.3.5.1 Write Parameters
      6. 3.3.6 Read Color Coordinate Adjustment Control (87h)
        1. 3.3.6.1 Read Parameters
        2. 3.3.6.2 Return Parameters
    4. 3.4 Light Control Commands
      1. 3.4.1  Write Trigger In Configuration (90h)
        1. 3.4.1.1 Write Parameters (90h)
      2. 3.4.2  Read Trigger In Configuration (91h)
        1. 3.4.2.1 Read Parameters
        2. 3.4.2.2 Return Parameters
      3. 3.4.3  Write Trigger Out Configuration (92h)
        1. 3.4.3.1 Write Parameters (92h)
      4. 3.4.4  Read Trigger Out Configuration (93h)
        1. 3.4.4.1 Read Parameters
        2. 3.4.4.2 Return Parameters
      5. 3.4.5  Write Pattern Ready Configuration (94h)
        1. 3.4.5.1 Write Parameters
      6. 3.4.6  Read Pattern Ready Configuration (95h)
        1. 3.4.6.1 Read Parameters
        2. 3.4.6.2 Return Parameters
      7. 3.4.7  Write Pattern Configuration (96h)
        1. 3.4.7.1 Write Parameters
      8. 3.4.8  Read Pattern Configuration (97h)
        1. 3.4.8.1 Read Parameters
        2. 3.4.8.2 Return Parameters
      9. 3.4.9  Write Pattern Order Table Entry (98h)
        1. 3.4.9.1 Write Parameters (98h)
      10. 3.4.10 Read Pattern Order Table Entry (99h)
        1. 3.4.10.1 Read Parameters
        2. 3.4.10.2 Return Parameters
      11. 3.4.11 Read Light Control Sequence Version (9Bh)
        1. 3.4.11.1 Read Parameters
        2. 3.4.11.2 Return Parameters
      12. 3.4.12 Read Validate Exposure Time (9Dh)
        1. 3.4.12.1 Read Parameters
        2. 3.4.12.2 Return Parameters
      13. 3.4.13 Write Internal Pattern Control (9Eh)
        1. 3.4.13.1 Write Parameters
      14. 3.4.14 Read Internal Pattern Status (9Fh)
        1. 3.4.14.1 Read Parameters
        2. 3.4.14.2 Return Parameters
    5. 3.5 General Setup Commands
      1. 3.5.1 Write Border Color (B2h)
        1. 3.5.1.1 Write Parameters
      2. 3.5.2 Read Border Color (B3h)
        1. 3.5.2.1 Read Parameters
        2. 3.5.2.2 Return Parameters
      3. 3.5.3 Write Parallel Interface Sync Polarity (B6h)
        1. 3.5.3.1 Write Parameters
      4. 3.5.4 Read Parallel Interface Sync Polarity (B7h)
        1. 3.5.4.1 Read Parameters
        2. 3.5.4.2 Return Parameters
      5. 3.5.5 Read Auto Framing Information (BAh)
        1. 3.5.5.1 Read Parameters
        2. 3.5.5.2 Return Parameters
    6. 3.6 Administrative Commands
      1. 3.6.1  Read Short Status (D0h)
        1. 3.6.1.1 Read Parameters
        2. 3.6.1.2 Return Parameters
      2. 3.6.2  Read System Status (D1h)
        1. 3.6.2.1 Read Parameters
        2. 3.6.2.2 Return Parameters
      3. 3.6.3  Read System Software Version (D2h)
        1. 3.6.3.1 Read Parameters
        2. 3.6.3.2 Return Parameters
      4. 3.6.4  Read Communication Status (D3h)
        1. 3.6.4.1 Read Parameters
        2. 3.6.4.2 Return Parameters
      5. 3.6.5  Read Controller Device ID (D4h)
        1. 3.6.5.1 Read Parameters
        2. 3.6.5.2 Return Parameters
      6. 3.6.6  Read DMD Device ID (D5h)
        1. 3.6.6.1 Read Parameters
        2. 3.6.6.2 Return Parameters
      7. 3.6.7  Read System Temperature (D6h)
        1. 3.6.7.1 Read Parameters
        2. 3.6.7.2 Return Parameters
      8. 3.6.8  Read Flash Build Version (D9h)
        1. 3.6.8.1 Read Parameters
        2. 3.6.8.2 Return Parameters
      9. 3.6.9  Write Flash Batch File Delay (DBh)
        1. 3.6.9.1 Write Parameters (DBh)
      10. 3.6.10 Read DMD I/F Training Data (DCh)
        1. 3.6.10.1 Read Parameters
        2. 3.6.10.2 Return Parameters
    7. 3.7 Flash Update Commands
      1. 3.7.1 Read Flash Update PreCheck (DDh)
        1. 3.7.1.1 Read Parameters
        2. 3.7.1.2 Return Parameters
      2. 3.7.2 Write Flash Data Type Select (DEh)
        1. 3.7.2.1 Write Parameters
      3. 3.7.3 Write Flash Data Length (DFh)
        1. 3.7.3.1 Write Parameters
      4. 3.7.4 Write Erase Flash Data (E0h)
        1. 3.7.4.1 Write Parameters
      5. 3.7.5 Write Flash Start (E1h)
        1. 3.7.5.1 Write Parameters
      6. 3.7.6 Write Flash Continue (E2h)
        1. 3.7.6.1 Write Parameters
      7. 3.7.7 Read Flash Start (E3h)
        1. 3.7.7.1 Read Parameters
        2. 3.7.7.2 Return Parameters
      8. 3.7.8 Read Flash Continue (E4h)
        1. 3.7.8.1 Read Parameters
        2. 3.7.8.2 Return Parameters
  7. 4Revision History

Write Parameters

This command has no write parameters.

This command is used in conjunction with the Write Input Source Select and the Write Splash Screen Select commands to start the process of retrieving a splash screen from flash for display.

The splash screen is read from flash and sent down the processing path of the controller to be stored in memory for display at the end of the processing path. All image processing settings, such as image orientation, display size, splash screen select, and splash screen as input source, must be set by the user before executing this command. Any data path processing changed after the splash screen has been executed requires this command to be re-executed before the result is seen on the display. Thus, the splash screen retrieval process repeats each time this command is received. See the Write Image Freeze command for more information on hiding on-screen artifacts when selecting and retrieving a splash image.

The user must review the notes for the Write Input Source Select command to understand the concept of source-associated commands. This concept determines when source-associated commands are executed by the system. This command is a source-associated command; however, this command has no maintained state or history and has no settings to be stored or reused by the system.

When this command is processed the system automatically initializes the system color processing based on the splash header information prior to sending the splash image down the data path.

Note: If an incorrect image size is set for the splash image prior to splash screen execute, then the system requires power cycle to recover