DLPU082C August 2021 – March 2024 DLPC7540
Based on the minimum and maximum overlap (blending area), display resolution, and layout size, calculate the required input image sizes that must be cropped before sending to each projector:
Projector display resolution (W × H)
Overlap: minimum 10% and maximum 45% for display width and height
Projector layout (M × N)
Input image size (desired image to be displayed by all blended projectors blended):
Crop the input image for each projector in the blending layout. The following example is for a 2 × 2 layout:
Example:
W × H = 3840 × 2160 and M × N = 2 × 2 layout and 10% overlap (blending area)The resulting layout is as follows: