DLPU082C August 2021 – March 2024 DLPC7540
After a successful boot-up, the controller begins toggling the GPIO_28. Typical operation reflects 1Hz, 50% duty-cycle. If the device detects and error, the signal changes to 5Hz, 50% duty-cycle. The front-end component can read through the System Status command. Use the DLP Composer tool to assign a different pin and/or polarity for this purpose.