DLPU101D December 2020 – July 2024 DLPC900
The I2C_0 connector J13 on the DLP LightCrafter Single DLPC900 EVM pins are shown in Table 7-4. Two matching four-pin, 1.25mm connector part numbers are:
The corresponding terminal (crimp) part numbers are:
Description | Pin | Supply Range |
---|---|---|
I2C SCL | 1 | 3.3V |
I2C SDA | 2 | 3.3V |
3.3V supply | 3 | 3.3V |
Ground | 4 | 0V |