DLPU101D December 2020 – July 2024 DLPC900
The UART output connector J6 on the DLP LightCrafter Single DLPC900EVM is shown in Table 7-3 and is used solely for debug message output to a terminal. The TX out is 3.3V LVTTL level and requires on external transceiver to convert the LVTTL level signals to RS232. The connector is a 6 pin header.
Description | Pin | Supply Range |
---|---|---|
Power | 1 | 3.3V |
TX | 2 | 3.3V |
RX | 3 | 3.3V |
CTSZ | 4 | 3.3V |
RTSZ | 5 | 3.3V |
Ground | 6 | 0V |