DLPU101D December 2020 – July 2024 DLPC900
The power socket J17 on the DLP LightCrafter Single DLPC900 pins are shown in Power Connector Pins for J17. Two matching connector part numbers are:
Description | Pin | Supply Range |
---|---|---|
Input Supply | 1 | 12V DC –5%/+10% |
Ground | 2 | 0V |
Ground | 3 | 0V |
The power socket J18 on the DLP LightCrafter Single DLPC900 pins are shown in Table 7-10. Two matching connector part numbers are:
Description | Pin | Supply Range |
---|---|---|
Ground | 1 | 0V |
Ground | 2 | 0V |
Ground | 3 | 0V |
Input Supply | 4 | 12V DC –5%/+10% |
Input Supply | 5 | 12V DC –5%/+10% |
Input Supply | 6 | 12V DC –5%/+10% |