DLPU102C December 2020 – July 2024
The JTAG Boundary connector J11 on the DLP LightCrafter Dual DLPC900 EVM pins are listed in Table 5-7. Two matching six-pin, 1.25mm connector part numbers are:
The corresponding terminal (crimp) part numbers are:
Description | Pin | Supply Range |
---|---|---|
TRST | 1 | 3.3V |
TDI | 2 | 3.3V |
TMS1 | 3 | 3.3V |
TDO1 | 4 | 3.3V |
TCK | 5 | 3.3V |
Ground | 6 | Ground |