DLPU102C December   2020  – July 2024

 

  1.   1
  2.   Trademarks
  3. 1Read This First
    1. 1.1 About This Guide
    2. 1.2 Related Documentation from Texas Instruments
    3. 1.3 If You Need Assistance
  4. 2DLP LightCrafter Dual DLPC900 EVM Overview
    1. 2.1 Welcome
    2. 2.2 DLP LightCrafter Dual DLPC900 Evaluation Module (EVM) Hardware
    3. 2.3 EVM Board
    4. 2.4 Other Items Needed for Operation
    5. 2.5 DLP LightCrafter Dual DLPC900 Connections
      1. 2.5.1 DLP LightCrafter Dual DLPC900 LED Enable and PWM Outputs
      2. 2.5.2 DLP LightCrafter Dual DLPC900 Trigger Input and Output Voltage Selectors
    6. 2.6 DLP LightCrafter Dual DLPC900 EVM Flex Cable
    7. 2.7 DLP LightCrafter Dual DLPC900 EVM and DMD EVM Assembly
  5. 3Quick Start
    1. 3.1 Power-up the DLP LightCrafter Dual DLPC900 EVM
    2. 3.2 Creating A Simple Pattern Sequence
  6. 4Operating the DLP LightCrafter Dual DLPC900 EVM
    1. 4.1  DLP LightCrafter Dual DLPC900 Control Software
    2. 4.2  PC Software
    3. 4.3  System Common Controls
      1. 4.3.1 Operating Mode
      2. 4.3.2 Connected DMD Type
      3. 4.3.3 EVM Information
      4. 4.3.4 Status
    4. 4.4  System Settings
    5. 4.5  Video Mode
      1. 4.5.1 Video Support
    6. 4.6  Pattern Modes
      1. 4.6.1 Menu Bar
      2. 4.6.2 Creating a Pattern Sequence in Pattern On-The-Fly Mode
      3. 4.6.3 Creating a Pattern Sequence in Pre-Stored Pattern Mode
      4. 4.6.4 Reordering a Pattern Sequence using the Edit LUT Feature
        1. 4.6.4.1 Special Considerations for Input Triggers When Using the Edit LUT Feature
      5. 4.6.5 Creating a Pattern Sequence in Video Pattern Mode
      6. 4.6.6 Creating a Pattern Sequence With DMD Block Load
      7. 4.6.7 Pattern Settings
    7. 4.7  Batch Files
      1. 4.7.1 Execute Batch File
      2. 4.7.2 Creating and Saving Batch Files
        1. 4.7.2.1 Creating and Saving a Batch File Using the GUI
        2. 4.7.2.2 Creating a Batch File Using a Text Editor
      3. 4.7.3 Loading a Batch File
      4. 4.7.4 Adding a Batch File to the Firmware
    8. 4.8  Peripherals Panel
      1. 4.8.1 Peripherals Tab
      2. 4.8.2 Debug Tab
    9. 4.9  Firmware
      1. 4.9.1 Adding or Removing Patterns from the Firmware
        1. 4.9.1.1 Deleting Images
        2. 4.9.1.2 Adding Images
        3. 4.9.1.3 Adding Both Images and Batch Files
    10. 4.10 Reprogram Controller Board for a Different Supported DMD
    11. 4.11 Flash Device Parameters
    12. 4.12 JTAG Flash Programming
    13. 4.13 Programming an EDID
    14. 4.14 Intel (Altera) FPGA Programming
  7. 5Connectors
    1. 5.1  Input Trigger Connectors
    2. 5.2  Output Trigger Connectors
    3. 5.3  DLPC900 UART Headers
    4. 5.4  DLPC900 I2C Port 0
    5. 5.5  DLPC900 I2C Port 1
    6. 5.6  DLPC900 I2C Port 2
    7. 5.7  JTAG Boundary Scan
    8. 5.8  GPIO and PWM
    9. 5.9  Power
    10. 5.10 External Parallel Video Connector
  8. 6Power Supply Requirements
    1. 6.1 External Power Supply Requirements
  9. 7Safety
    1. 7.1 Caution Labels
  10. 8Revision History

DLP LightCrafter Dual DLPC900 Trigger Input and Output Voltage Selectors

The trigger inputs on J23 are inputs from external devices to control the pattern sequence. While trigger input 2 is high, trigger input 1 advances the pattern sequence to the next pattern that is waiting for a trigger input. See Section 4.6.4 for more information,

The trigger outputs on J27 are outputs to control external devices. While trigger output 1 frames the exposure time of the pattern, trigger output 2 pulses to mark the beginning of each pattern with a 19.4μs pulse.

Both input and output triggers have voltage level selectors. Use J22, J24, J25, and J28 to select the voltage as shown in Figure 2-4. If no voltage is selected, then the onboard logic is not functional and any outgoing or incoming signals are not available.

DLPC900 DLP LightCrafter Dual DLPC900 EVM Trigger Voltage Level SelectorsFigure 2-4 DLP LightCrafter Dual DLPC900 EVM Trigger Voltage Level Selectors