The DLP5532PROJHBQ1EVM Evaluation Module (EVM) is an automotive projector designed to support high brightness transparent window display applications such as advertisement and vehicle-to-vehicle and vehicle-to-pedestrian communication. The DLP5532PROJQ1EVM supports proof of concept demos and speeds up the development cycle by providing a high performance projector solution complete with optics, LED light sources, and adjustable throw distance. This EVM includes a complete electronic subsystem designed to control the DLP5532-Q1 chipset. The DLP5532-Q1 chipset consists of the DLP5532-Q1, the DLPC230-Q1, and the TPS99000-Q1. This projector enables high brightness displays with a luminous flux output of 600 lumens and contrast of 600:1 in a compact package. With additional development of the LED driver board - including higher LED current support per channel and a robust thermal design - this projection engine can provide upwards of 1,000 lumens. The projection lens is designed for a throw ratio of 1.8, 100% offset, and an adjustable focus distance from 450 mm to 1000 mm.
The DLP5532PROJHBQ1EVM is not a production design. It is intended for evaluation only.
All trademarks are the property of their respective owners.
This user's guide presents an overview and general description of the DLP5532PROJHBQ1EVM and provides first steps for getting started using the EVM.
The DLP5532PROJHBQ1EVM consists of a controller PCB, an illumination driver PCB, cables, and a USB to SPI adapter. The DLP5532PROJHBQ1EVM also includes an optical module designed to combine with the electronic subsystem for evaluation of a fully functioning projector in an automotive setting.