DLPU107 May   2022 DLP5532-Q1

 

  1. 1Abstract
    1.     Trademarks
  2. 1User Guide Overview
    1. 1.1 What is in the DLP5532PROJHBQ1EVM
      1. 1.1.1 Controller PCB
      2. 1.1.2 Illumination Driver PCB
      3. 1.1.3 EVM Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Input Video Specifications
      4. 1.2.4 SPI and I2C Timing
  3. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Software Installation
    3. 2.3 Powering-Up EVM
    4. 2.4 Connecting EVM to the DLPC230-Q1 Control Program
    5. 2.5 Steps to Reprogram the Onboard Flash Memory
  4. 3Optical Engine Requirements and Specifications

Optical Engine Requirements and Specifications

The DLP5532PROJHBQ1EVM includes an optical projection system that can be used for transparent window display applications. The optical specifications are listed in Table 3-1.

Table 3-1 Optical Module Specifications
ParameterMINNOMMAXUNIT
Luminous flux output6001000*lm
Throw ratio1.8
Throw distance4507501000mm
Image width250417556mm
f/#1.8
MTF42%72%
Optical image offset100%
Light uniformity62%
FOFO contrast600:1

* Note: To achieve 1000 lumens, the LED driver PCB may need to be optimized to support higher currents per color channel, and the thermal robustness of the PCB must be considered as well.

Table 3-2 Included LEDs
ColorManufacturerPart Number
RedLuminusPTM-50X-RA
GreenLuminusPTM-50X Converted Green
BlueLuminusPTM-50X Blue
CAUTION: GUID-FA4C47A4-A5D4-4DF0-B98E-4AFA834E990F-low.gif

Possibly hazardous optical radiation emitted from this product. Do not stare at operating lamp. Can be harmful to the eye.