DLPU107 May   2022 DLP5532-Q1

 

  1. 1Abstract
    1.     Trademarks
  2. 1User Guide Overview
    1. 1.1 What is in the DLP5532PROJHBQ1EVM
      1. 1.1.1 Controller PCB
      2. 1.1.2 Illumination Driver PCB
      3. 1.1.3 EVM Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Input Video Specifications
      4. 1.2.4 SPI and I2C Timing
  3. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Software Installation
    3. 2.3 Powering-Up EVM
    4. 2.4 Connecting EVM to the DLPC230-Q1 Control Program
    5. 2.5 Steps to Reprogram the Onboard Flash Memory
  4. 3Optical Engine Requirements and Specifications

Steps to Reprogram the Onboard Flash Memory

The DLP5532PROJHBQ1EVM comes with onboard serial Flash that is pre-programmed with software and basic configuration. The software and configuration can be updated by reprogramming the serial Flash with the DLPC230-Q1 Automotive Control Program. Steps to re-program the serial Flash are listed below.

  1. Using the DLPC230-Q1 Automotive Control Program, that is connected to the EVM, navigate to the Flash Program tab.
  2. Navigate to the Read Flash sub tab and select entire flash content to be saved to a local storage location. (Note that this step is optional but highly recommended to save the current flash content as a backup.
  3. Navigate back to the Program Flash sub tab and using the folder icon, select an Image File (.bin) and open it.
  4. Click Program and Verify Flash Memory.

Note that if the device is in Display mode, it is automatically be switched to Standby during programming.