DLPU108 May   2022 DLP5532-Q1

 

  1. 1Abstract
    1.     Trademarks
  2. 1User Guide Overview
    1. 1.1 What is in the DLP5532HBQ1EVM
      1. 1.1.1 Controller PCB
      2. 1.1.2 Illumination Driver PCB
      3. 1.1.3 EVM Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Input Video Specifications
      4. 1.2.4 SPI and I2C Timing
  3. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Software Installation
    3. 2.3 Powering-Up EVM
    4. 2.4 Connecting EVM to the DLPC230-Q1 Control Program
    5. 2.5 Steps to Reprogram the Onboard Flash Memory
  4. 3Optical Engine Requirements and Specifications

Abstract

The DLP5532HBQ1EVM Evaluation Module (EVM) is a complete electronic subsystem designed to control the DLP5532-Q1 chipset. The DLP5532-Q1 chipset consists of the DLP5532-Q1, the DLPC230-Q1, and the TPS99000-Q1. When combined with illumination and projection optics, RGB LEDs and a photodiode, this EVM can be used to develop an automotive grade high brightness projector for applications such as augmented reality head-up display (AR HUD) or other window display. This electronics EVM includes an LED illumination driver board, which is capable of independently driving up to 10 A and 17 V per each of the three color channels.

Except for the DMD, there are no optical elements provided with this EVM. It is expected that this EVM is procured to mount to a custom designed picture generation unit (PGU) or projector.

The DLP5532HBQ1EVM is not a production design. It is intended for evaluation only.

GUID-1C87A6E3-CE44-4643-AA5E-5E46BF4B64FC-low.jpgFigure 1-1 The DLP5532HBQ1EVM