DLPU109A May   2021  – September 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1DLPC7540EVM, DLP471TEEVM, DLP472TEEVM, and DLP650TEEVM Overview
    1. 1.1 Introduction
    2. 1.2 What is in the DLP471TEEVM, DLP472TEEVM, DLP650TEEVM, and DLPC7540EVM Evaluation Modules?
    3. 1.3 EVM Boards
    4. 1.4 Other Items Needed for Operation
    5. 1.5 DLPC7540EVM, DLP471TEEVM, DLP472TEEVM, and DLP650TEEVM EVM Flex Cable
  6. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Connections
      1. 2.2.1 DLPC7540EVM Connections
      2. 2.2.2 DLP471TEEVM, DLP472TEEVM, and DLP650TEEVM Connections
        1. 2.2.2.1 Test Points
        2. 2.2.2.2 Connectors
    3. 2.3 Power Supply Requirements
      1. 2.3.1 External Power Supply Requirements
  7. 3Software
    1. 3.1 Quick Start
      1. 3.1.1 Downloading the Software
      2. 3.1.2 Connecting the DLP471TEEVM, DLP472TEEVM, or DLP650TEEVM, to the DLPC7540EVM
      3. 3.1.3 Powering-up the DLPC7540EVM and Preparing to Program the DLPC7540EVM
      4. 3.1.4 Programming the DLPC7540EVM and Displaying a SPLASH Image
      5. 3.1.5 Troubleshooting
  8. 4Hardware Design Files
  9. 5Additional Information
    1. 5.1 Safety
      1. 5.1.1 Caution Labels
      2. 5.1.2 If You Need Assistance
    2. 5.2 Trademarks
  10. 6Related Documentation
  11. 7Revision History

Description

The DLPC7540 controller EVM board, DLPC7540EVM, when combined with the DLP472TEEVM, DLP650TEEVM, or DLP471TEEVM, can accelerate the prototyping time of a DLP 4K UHD system. The DLPC7540EVM provides a design for driving either the 0.47-inch 4K UHD or 0.65-inch 4K UHD standard digital micromirror devices (DMDs), while allowing for testing with included Vx1 interface front-end system. The combination of the DLPC7540EVM with either the DLP472TEEVM, DLP650TEEVM, or DLP471TEEVM can display SPLASH, test patterns or video from the HDMI source on the DMD.