DLPU109A May   2021  – September 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1DLPC7540EVM, DLP471TEEVM, DLP472TEEVM, and DLP650TEEVM Overview
    1. 1.1 Introduction
    2. 1.2 What is in the DLP471TEEVM, DLP472TEEVM, DLP650TEEVM, and DLPC7540EVM Evaluation Modules?
    3. 1.3 EVM Boards
    4. 1.4 Other Items Needed for Operation
    5. 1.5 DLPC7540EVM, DLP471TEEVM, DLP472TEEVM, and DLP650TEEVM EVM Flex Cable
  6. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Connections
      1. 2.2.1 DLPC7540EVM Connections
      2. 2.2.2 DLP471TEEVM, DLP472TEEVM, and DLP650TEEVM Connections
        1. 2.2.2.1 Test Points
        2. 2.2.2.2 Connectors
    3. 2.3 Power Supply Requirements
      1. 2.3.1 External Power Supply Requirements
  7. 3Software
    1. 3.1 Quick Start
      1. 3.1.1 Downloading the Software
      2. 3.1.2 Connecting the DLP471TEEVM, DLP472TEEVM, or DLP650TEEVM, to the DLPC7540EVM
      3. 3.1.3 Powering-up the DLPC7540EVM and Preparing to Program the DLPC7540EVM
      4. 3.1.4 Programming the DLPC7540EVM and Displaying a SPLASH Image
      5. 3.1.5 Troubleshooting
  8. 4Hardware Design Files
  9. 5Additional Information
    1. 5.1 Safety
      1. 5.1.1 Caution Labels
      2. 5.1.2 If You Need Assistance
    2. 5.2 Trademarks
  10. 6Related Documentation
  11. 7Revision History

Other Items Needed for Operation

The DLP471TEEVM, DLP472TEEVM, DLP650TEEVM, and the DLPC7540EVM are evaluation modules (EVM) that are capable of displaying images on to the DMD. However, these EVMs do not ship with optics, illumination source, cables, power supplies, or additional hardware components. These are system parameters that are left for the user to design, the EVMs are meant to accelerate initial system design.

  • Power supply - required for EVM operation (see Section 2.3.1)
  • Micro-USB cable: A to micro-B USB cable - required for GUI interface
  • Optics
  • Illumination module and source
  • XPR actuator

The firmware provided on ti.com is for the sole purpose of operating the electronic components that make up the DLP471TEEVM, DLP472TEEVM, DLP650TEEVM, and the DLPC7540EVM evaluation modules. Any additions made to the EVMs such as illumination, optics, actuator, and so on require contacting Texas Instruments for additional support in including these elements specific to customer application.