The DLP471TEEVM, DLP472TEEVM,
DLP650TEEVM, and DLPC7540EVM EVMs contain the electronics required to drive either
DLP471TE, DLP472TE, or DLP650TE DMD. The DLPC7540EVM offers several interface
options for USB, I2C, and trigger inputs and outputs.
The system block diagram details the
functionality and control when using the DLP471TEEVM and
DLPC7540EVM,
as shown in Figure 1-5.
The major components of the
DLPC7540EVM are:
- One DLPC7540 controller
- Three DLPA100 power management
and motor driver chips
- One Vx1 front-end capable of
processing inputs up to 4K at 60Hz at 600MHz pixel clock
The major components of the
DLP471TEEVM are:
- DLP471TE 0.47-inch 4K UHD
DMD
- Two flex cables designed to
connect the DLP471TEEVM to the DLPC7540EVM
- TPS65145 used to generate the DMD's offset, reset and bias
voltages
The major components of the
DLP472TEEVM are:
- DLP472TE 0.47-inch 4K UHD
DMD
- Two flex cables designed to
connect the DLP472TEEVM to the DLPC7540EVM
- TPS65145 used to generate the
DMD's offset, reset and bias voltages
The major components of the
DLP650TEEVM are:
- DLP650TE 0.65-inch 4K UHD
DMD
- Two flex cables designed to
connect the DLP650TEEVM to the DLPC7540EVM
- TPS65145 used to generate the
DMD's offset, reset and bias voltages