DLPU109A
May 2021 – September 2024
1
Description
Features
4
1
DLPC7540EVM, DLP471TEEVM, DLP472TEEVM, and DLP650TEEVM Overview
1.1
Introduction
1.2
What is in the DLP471TEEVM, DLP472TEEVM, DLP650TEEVM, and DLPC7540EVM Evaluation Modules?
1.3
EVM Boards
1.4
Other Items Needed for Operation
1.5
DLPC7540EVM, DLP471TEEVM, DLP472TEEVM, and DLP650TEEVM EVM Flex Cable
2
Hardware
2.1
Additional Images
2.2
Connections
2.2.1
DLPC7540EVM Connections
2.2.2
DLP471TEEVM, DLP472TEEVM, and DLP650TEEVM Connections
2.2.2.1
Test Points
2.2.2.2
Connectors
2.3
Power Supply Requirements
2.3.1
External Power Supply Requirements
3
Software
3.1
Quick Start
3.1.1
Downloading the Software
3.1.2
Connecting the DLP471TEEVM, DLP472TEEVM, or DLP650TEEVM, to the DLPC7540EVM
3.1.3
Powering-up the DLPC7540EVM and Preparing to Program the DLPC7540EVM
3.1.4
Programming the DLPC7540EVM and Displaying a SPLASH Image
3.1.5
Troubleshooting
4
Hardware Design Files
5
Additional Information
5.1
Safety
5.1.1
Caution Labels
5.1.2
If You Need Assistance
5.2
Trademarks
6
Related Documentation
7
Revision History
Features
DLP472TEEVM
4K UHD (3840 × 2160) display resolution
5.4µm micromirror pitch
±14.5° micromirror tilt (relative to flat surface)
Corner illumination
High speed serial interface (HSSI) input data bus
DLP650TEEVM
4K UHD (3840 × 2160) display resolution
7.6µm micromirror pitch
±12° micromirror tilt (relative to flat surface)
Corner illumination
High speed serial interface (HSSI) input data bus
DLP471TEEVM
4K UHD (3840 × 2160) display resolution
5.4µm micromirror pitch
±17° micromirror tilt (relative to flat surface)
Bottom illumination
High speed serial interface (HSSI) input data bus
DLPC7540EVM
Supports up to 4K UHD at 60Hz
Supports up to 1080p at 240Hz (2D) and 120Hz (3D)
Supports LED, RGB laser and laser phosphor illuminations