DLPU114 August 2024 DLPC8445
The communication interfaces supported for the controller include a serial data bus conforming to the Philips I2C specification up to 400kHz, USB 2.0, and UART (as a debug port) interfaces. The Phillips I2C and USB interfaces support commands while UART only displays the debug log. In addition to control commands, serial flash programming is also supported over these interfaces.