This Programmer's Guide (PG) defines all the supported commands through various interfaces that are available to use with the
DLPC8445 controller (controller).
- I2C and USB are the available interfaces for sending commands to the controller. All commands are accepted across these interfaces.
- I2C is always available, USB availability depends on system configuration.
- USB interface can be made available via a TSTPT configuration.
This PG pertains specifically to using a single controller with the part numbers shown in the table below. This PG does not support dual DMD, dual DLPA PMICs, laser-phosphor color wheel (LPCW), or color overlap.
For additional information on chips in the chipset, visit ti.com and look at the device product folder of interest.