DLPU114 August 2024 DLPC8445
Set Initialize Flash Read Write Settings | |
---|---|
Write Parameter(s) | |
Byte | Description |
Bytes 0-3 |
Start Address to program data to where Offset 0 refers to first byte in the flash, 1 refers to second byte. |
Bytes 4-7 |
This specifies the number of bytes Flash Write command should expect or the number of bytes Flash Read command should return.This number must be a multiple of 4. |