DLPU114 August 2024 DLPC8445
Set HDR Source Configuration | |
---|---|
Write Parameter(s) | |
Byte | Description |
Byte 0 |
HDR Enable bit0: Enables HDR Processing |
Byte 1 |
Transfer Function 0 = PQ 1 = HLG |
Bytes 2-5 |
Master Display Black Level (nits) Range = 0.0000 to 10000.0 Format = u16.16 |
Bytes 6-9 |
Master Display White Level (nits) Range = 0.0000 to 10000.0 Format = u16.16 |
Bytes 10-11 |
Master Display Color Gamut Red x Range = 0.0000 to 1.0000 Format = u1.15 |
Bytes 12-13 |
Master Display Color Gamut Red y Range = 0.0000 to 1.0000 Format = u1.15 |
Bytes 14-15 |
Master Display Color Gamut Green x Range = 0.0000 to 1.0000 Format = u1.15 |
Bytes 16-17 |
Master Display Color Gamut Green y Range = 0.0000 to 1.0000 Format = u1.15 |
Bytes 18-19 |
Master Display Color Gamut Blue x Range = 0.0000 to 1.0000 Format = u1.15 |
Bytes 20-21 |
Master Display Color Gamut Blue y Range = 0.0000 to 1.0000 Format = u1.15 |
Bytes 22-23 |
Master Display Color Gamut White x Range = 0.0000 to 1.0000 Format = u1.15 |
Bytes 24-25 |
Master Display Color Gamut White y Range = 0.0000 to 1.0000 Format = u1.15 |