DLPU114 August 2024 DLPC8445
Set WPC LED Calibration Matrix | |
---|---|
Write Parameter(s) | |
Byte | Description |
Bytes 0-3 |
Byte 0-3 - Matrix val at (0,0) (Format = s1.30) Format = s2.30 |
Bytes 4-7 |
Byte 4-7 - Matrix val at (0,1) (Format = s1.30) Format = s2.30 |
Bytes 8-11 |
Byte 8-11 - Matrix val at (0,2) (Format = s1.30) Format = s2.30 |
Bytes 12-15 |
Byte 12-15 - Matrix val at (1,0) (Format = s1.30) Format = s2.30 |
Bytes 16-19 |
Byte 16-19 - Matrix val at (1,1) (Format = s1.30) Format = s2.30 |
Bytes 20-23 |
Byte 20-33 - Matrix val at (1,2) (Format = s1.30) Format = s2.30 |
Bytes 24-27 |
Byte 24-27. - Matrix val at (2,0) (Format = s1.30) Format = s2.30 |
Bytes 28-31 |
Byte 28-31 - Matrix val at (2,1) (Format = s1.30) Format = s2.30 |
Bytes 32-35 |
Byte 32-35 - Matrix val at (2,2) (Format = s1.30) Format = s2.30 |