DLPU114 August 2024 DLPC8445
Set Image Crop Queued | |
---|---|
Write Parameter(s) | |
Byte | Description |
Bytes 0-1 |
Capture Start Pixel (0-based, indicates first active pixel of a line) |
Bytes 2-3 |
Capture Start Line (0-based, indicates first active line of a frame) |
Bytes 4-5 |
Pixels per Line (1-based, such that specifying a pixel per line value of 854 indicates 854 pixels to be crop) |
Bytes 6-7 |
Lines per Frame (1-based, such that specifying a lines per frame value of 480 indicates 480 lines to be crop) |