DLPU114 August 2024 DLPC8445
Set Input Image Size Queued | |
---|---|
Write Parameter(s) | |
Byte | Description |
Bytes 0-1 |
Pixels per line of the active area of the internal/external input Image |
Bytes 2-3 |
Lines per frame of the active area of the internal/external input Image |