DLPU114 August 2024 DLPC8445
Get Execute Display Status | |
---|---|
Return Parameter(s) | |
Byte | Description |
Byte 0 |
Execute Command State 0 = Not Started 1 = Execution pending after source change 2 = In Queuing Mode 3 = Execution In Progress 4 = Execution Successful 5 = Execution Failed. See ErrorCode |
Bytes 1-2 |
Error Code Please refer to Section 11 for descriptions of error codes. |