DLPU114 August 2024 DLPC8445
Get Data Operations Status | |
---|---|
Return Parameter(s) | |
Byte | Description |
Byte 0 |
Write Operation Status bit0: 0 - update can be done 1 - update is disabled bit1: 0 - use factory default disabled 1 - use factory default enabled |
Bytes 1-2 |
Scratchpad Area Offset |
Bytes 3-6 |
(SizeInBytes) |
Byte 7 |
CommunicationStatus bit0: 0 - unsuccessful 1 - successful |
Byte 8 |
Data Storage Mode 0 = EEPROM 1 = Flash |
Byte 9 |
Update bit0: 0 - There is no pending commit 1 - Data is updated, but commit is pending. |