DLPU114 August 2024 DLPC8445
Set Color Duty Cycles | |
---|---|
Write Parameter(s) | |
Byte | Description |
Bytes 0-3 |
Red Duty Cycle Range = 0.0 to 100 with step size 0.00000008 Format = u9.23 |
Bytes 4-7 |
Green Duty Cycle Range = 0.0 to 100 with step size 0.00000008 Format = u9.23 |
Bytes 8-11 |
Blue Duty Cycle Range = 0.0 to 100 with step size 0.00000008 Format = u9.23 |
Bytes 12-15 |
Cyan Duty Cycle Range = 0.0 to 100 with step size 0.00000008 Format = u9.23 |
Bytes 16-19 |
Magenta Duty Cycle Range = 0.0 to 100 with step size 0.00000008 Format = u9.23 |
Bytes 20-23 |
Yellow Duty Cycle Range = 0.0 to 100 with step size 0.00000008 Format = u9.23 |